??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
9133192
HELP_VARIABLE
Order Number
9133192
Door thickness
35-50 mm
18.600 mm
Hole Diameter
5.000 mm
L1
94.300 mm
L2
75.700 mm
L3
54.600 mm
L4
36.000 mm
L5
73.600 mm
T1
28.500 mm
T2
9.500 mm
G
0.100 mm
Embedded user actions
Preview - Generation
Формати
Files
3D
2D